IESNA:LM-63-2002
[TEST]P941240
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22000
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2006.8 1994.3 1968 1945.1 1939.4 1941.7 1948.5 1961.1 1972.5 1976
1977.1 1994.3 2029.7 2088 2185.2 2322.4 2489.4 2690.7 2947.9 3254.4
3602 4027.4 4543.1 5129.7 5761 6439 7089.7 7392.7 6949.1 5369.9
2921.6 824.5 252.7 149.8 85.8 35.4 0
2006.8 2000 1972.5 1949.7 1944 1945.1 1952 1964.5 1974.8 1978.3
1980.5 1998.8 2033.1 2094.9 2189.8 2328.2 2497.4 2699.8 2964 3270.4
3629.5 4067.4 4603.7 5177.8 5820.4 6515.7 7152.6 7427 6879.3 5249.8
2785.6 773 244.7 137.2 80 32 0
2006.8 1997.7 1971.4 1947.4 1937.1 1938.2 1941.7 1948.5 1953.1 1957.7
1964.5 1984 2020.6 2078.9 2174.9 2301.9 2464.2 2656.4 2904.5 3207.5
3586 4059.4 4615.2 5232.7 5873 6552.3 7193.8 7527.7 7121.7 5670.6
3366.5 1241.8 331.6 164.7 97.2 37.7 0
2006.8 1993.1 1968 1941.7 1927.9 1924.5 1926.8 1927.9 1927.9 1935.9
1947.4 1969.1 2005.7 2062.9 2145.2 2266.4 2427.7 2624.3 2872.5 3174.4
3583.7 4073.1 4697.5 5400.8 6121.2 6827.8 7487.6 7860.4 7654.6 6582
4519.1 2186.4 658.7 240.1 116.6 36.6 0
2006.8 1993.1 1969.1 1941.7 1924.5 1921.1 1923.4 1923.4 1923.4 1932.5
1953.1 1972.5 2003.4 2052.6 2126.9 2239 2401.4 2603.8 2853 3170.9
3590.6 4149.8 4871.3 5725.5 6603.7 7390.4 8025.1 8427.6 8475.6 7926.7
6321.3 3802.1 1614.6 411.7 138.4 32 0
2006.8 1989.7 1965.7 1938.2 1919.9 1916.5 1919.9 1924.5 1924.5 1933.7
1955.4 1971.4 1995.4 2048 2126.9 2239 2396.8 2603.8 2857.6 3192.7
3630.6 4232.1 5039.4 6024 7023.4 7891.3 8527.1 9000.5 9290.9 9105.7
7892.4 5541.4 2654.1 833.6 177.2 41.2 0
2006.8 1993.1 1968 1939.4 1921.1 1916.5 1918.8 1923.4 1923.4 1932.5
1953.1 1974.8 2005.7 2056 2133.8 2248.1 2408.2 2609.5 2861 3178.9
3598.6 4158.9 4883.9 5725.5 6594.6 7398.4 8061.7 8523.7 8585.4 7981.6
6466.5 3948.5 1551.7 400.2 115.5 30.9 0
2006.8 1995.4 1971.4 1942.8 1924.5 1919.9 1923.4 1926.8 1930.2 1939.4
1954.2 1978.3 2017.1 2075.5 2158.9 2274.4 2437.9 2636.9 2885.1 3196.1
3607.7 4126.9 4754.7 5439.6 6140.6 6848.4 7519.7 7895.9 7638.6 6633.4
4648.3 2234.4 666.7 250.4 118.9 36.6 0
2006.8 1998.8 1973.7 1946.2 1931.4 1929.1 1933.7 1942.8 1950.8 1958.8
1969.1 1989.7 2029.7 2092.6 2186.4 2315.6 2476.8 2672.4 2917.1 3213.2
3588.3 4053.7 4599.2 5194.9 5817 6489.4 7150.3 7483.1 7133.2 5932.5
3748.4 1472.8 422 201.3 107.5 43.5 0
2006.8 2001.1 1974.8 1947.4 1934.8 1933.7 1941.7 1957.7 1971.4 1979.4
1987.4 2008 2045.7 2109.8 2208.1 2346.5 2515.7 2720.4 2972 3276.1
3628.3 4066.3 4570.6 5136.6 5738.1 6404.7 7039.4 7288.7 6817.5 5292.1
2899.9 873.6 266.4 134.9 72 28.6 0
2006.8 2000 1974.8 1947.4 1934.8 1934.8 1942.8 1957.7 1972.5 1979.4
1986.3 2003.4 2042.3 2102.9 2200.1 2335 2503.1 2717 2969.7 3257.8
3604.3 4024 4526 5095.4 5669.5 6336.1 6984.5 7291 6893 5451.1
3088.6 970.8 281.3 146.4 75.5 26.3 0
